Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

MCL1005-220-R

Eaton MCL Chip IND 1005 22nH 2 Pads SMT

Allgemeine Spezifikation

Product Name
Eaton MCL1005 chip inductor
Catalog Number
MCL1005-220-R
UPC
051712007108
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.00079 g
Compliances
RoHS Compliant
Product Type
Chip inductor

Produktspezifikationen

Type
Chip inductor
Mounting
SMT
IRMS
0.3 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
600 mΩ
Inductance
22 nH

Produktspezifikation exportieren