Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

MCLA1608V1-R082-R

Eaton MCLA Auto Chip IND 1608 82uH 2 Pads SMT

Allgemeine Spezifikation

Product Name
Eaton MCLA1608 chip inductor
Catalog Number
MCLA1608V1-R082-R
UPC
051712010467
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.003 g
Compliances
RoHS Compliant
Product Type
Chip inductor

Produktspezifikationen

Type
Chip inductor
Mounting
SMT
IRMS
0.05 A
Package Quantity
4000
Automotive grade
Yes
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
200 mΩ
Series
MCLA1608V1

Produktspezifikation exportieren