Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

MPIA4012V2-R47-R

Eaton MPIA40-V2 inductor, 0.47 uH, 5.6 A Irms, 6.8 A ISAT, 23 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

Allgemeine Spezifikation

Product Name
Eaton MPIA inductor
Catalog Number
MPIA4012V2-R47-R
UPC
051712689014
Product Length/Depth
4.4 mm
Product Height
1 mm
Product Width
4.2 mm
Product Weight
0.11 g
Compliances
RoHS Compliant
Product Type
Inductor

Produktspezifikationen

Type
Inductor
Mounting
SMT
IRMS
5.6 A
ISAT
6.8 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 9.5MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
23 mΩ
Size
4.75x4.45x1.2mm
Terminals
2 Pads
Inductance
0.47 μH
Self resonant frequency
103.6 Mega Hertz
Frame size
4.75x4.45x1.2mm
Series
MPIA40-V2

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us