Download document () of 20

RT2SSO150SA3H
Model code: RTECH MS SO SA 150 NM 3H IP44

Eaton Roundtech Medium Surface Safety Open SA 150 NM 3H IP44

General Specifications

Product Name
Eaton RoundTech MSSO surface emergency luminaire
Catalog Number
RT2SSO150SA3H
EAN
3660191814748
Product Length/Depth
138 mm
Product Height
48 mm
Product Width
138 mm
Product Weight
0.317 kg
Certifications
CE
Model Code
RTECH MS SO SA 150 NM 3H IP44

Product specifications

Battery voltage
3.2 V
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Diameter
138 mm
Degree of protection
IP44
Mode
Non-Maintained (NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
None
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
0.4 VA
Power factor
0.45
Wiring system
Standby switching
With remote switch connection
False
Reserve-polarity protected
False
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
0.2 W
Rated life time L70/B10 at 25 °C
60600 hour
Rated life time L80/B10 at 25 °C
60600 hour
Rated life time L90/B10 at 25 °C
60600 hour
Type of control gear
Not required
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Autonomy
3h
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
False
Number Of Poles (Numeric)
2
Impact strength
IK04
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
150 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Number of lighting heads
1
Suitable for number of lamps
1
Frequency
50/60Hz
Number of LEDs
4
Shape
Round
Application
Other
Testing system
No testing system

Export product specification