Eaton SD inductor, 2.1 uH, 1.35 A Irms, 1.65 A ISAT, 110 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.
| Product Name |
Eaton SD10 inductor
|
| Catalog Number |
SD10-2R2-R
|
| EAN |
5027590148801
|
| UPC |
051712891967
|
| Product Length/Depth |
5.2 mm
|
| Product Height |
1 mm
|
| Product Width |
5.2 mm
|
| Product Weight |
0.098 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
1.35 A
|
| ISAT |
1.65 A
|
| Package Quantity |
3800
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
91 mΩ
|
| Series |
SD
|