Eaton SD inductor, 98 uH, 0.308 A Irms, 0.273 A ISAT, 3030 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.
| Product Name |
Eaton SD12 inductor
|
| Catalog Number |
SD12-101-R
|
| EAN |
5027590005036
|
| UPC |
051712892124
|
| Product Length/Depth |
5.2 mm
|
| Product Height |
1.2 mm
|
| Product Width |
5.2 mm
|
| Product Weight |
0.111 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
0.308 A
|
| ISAT |
0.273 A
|
| Package Quantity |
3800
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
2640 mΩ
|
| Series |
SD
|