Eaton SD inductor, 47.57 uH, 0.525 A Irms, 0.538 A ISAT, 1060 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.
| Product Name |
Eaton SD14 inductor
|
| Catalog Number |
SD14-470-R
|
| EAN |
5027590126588
|
| UPC |
051712892469
|
| Product Length/Depth |
5.2 mm
|
| Product Height |
1.45 mm
|
| Product Width |
5.2 mm
|
| Product Weight |
0.15 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Inductor
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
0.525 A
|
| ISAT |
0.538 A
|
| Package Quantity |
3800
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
906 mΩ
|
| Series |
SD
|