Eaton Semi-Shielded IND, SDCL1V2010, 10.0nH, 0.6A, 2 PADS, SMT
| Product Name |
Eaton SDCL semi-shielded power inductor
|
| Catalog Number |
SDCL1V2010-100M-R
|
| UPC |
051712819596
|
| Product Length/Depth |
2.3 mm
|
| Product Height |
1.05 mm
|
| Product Width |
1.9 mm
|
| Product Weight |
0.016 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
Semi-shielded power inductor
|
| Type |
Semi-shielded power inductor
|
| IRMS |
0.5 A
|
| ISAT |
0.6 A
|
| Temperature rating |
-40 to 125 °C
|
| Inductance |
10 μH
|
| Inductance - tolerance |
±20 %
|
| Resistance - max |
810 mΩ
|