Download document () of 20

SW13

Eaton Crouse-Hinds series EDS replacement switch, 20A, Single-pole, Factory sealed, Cutler-Hammer switch

General Specifications

Product Name
Eaton Crouse-Hinds series EDS replacement switch
Catalog Number
SW13
UPC
782274953243
Product Length/Depth
5.3 in
Product Height
6.6 in
Product Width
4.6 in
Product Weight
1.26 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Amperage Rating
20A
Number of poles
Single-pole
Type
Cutler-Hammer switch
Special features
Factory sealed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.