Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*

WCL2520-4R7-R

Eaton WCL Chip IND 2520 4.7uH 2 Pads SMT

Allgemeine Spezifikation

Product Name
Eaton WCL2520 chip inductor
Catalog Number
WCL2520-4R7-R
UPC
051712005241
Product Length/Depth
2.92 mm
Product Height
2.1 mm
Product Width
2.79 mm
Product Weight
0.036 g
Compliances
RoHS Compliant
Product Type
Chip inductor

Produktspezifikationen

Type
Chip inductor
Mounting
SMT
IRMS
0.21 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
1.72 Ω

Produktspezifikation exportieren

Produktsupport

Support

Technical support

Contact us