Download document () of 20

XD010 HDG

Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 4"

General Specifications

Product Name
Eaton Crouse-Hinds series XD deflection coupling
Catalog Number
XD010 HDG
UPC
662276270091
Product Length/Depth
11.88 in
Product Height
6.75 in
Product Width
6.75 in
Product Weight
18.55 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Deflection
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Trade size
4"
Finish
Hot dip galvanized

Export product specification