Eaton Crouse-Hinds series XD deflection coupling, Rigid/IMC, Feraloy iron alloy, Hot dip galvanized finish, 2"
| Product Name |
Eaton Crouse-Hinds series XD deflection coupling
|
| Catalog Number |
XD6 HDG
|
| UPC |
662276271265
|
| Product Length/Depth |
9.16 in
|
| Product Height |
4.63 in
|
| Product Width |
4.63 in
|
| Product Weight |
8.55 lb
|
| Product Type |
Deflection coupling
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Deflection
|
| Material |
Feraloy iron alloy
|
| Conduit type |
Rigid/IMC
|
| Trade size |
2"
|
| Finish |
Hot dip galvanized
|