Knowledge Search
Download document () of 20
Runway and Taxiway Inset Lights

PRO APF 8" ICAO RCLI/TDZI/REXI Runway Centre/Touchdown/Rapid Taxi Light – LED

The PRO APF 8" ICAO RCLI/TDZI light acts as a runway centreline and touchdown zone light.  The RCLI is a bidirectional light, typically white/white or white/red.  The TDZI is a white unidirectional light.  RCLI/TDZI may be used for any category ICAO, or military runway.

The PRO APF 8" ICAO REXI is installed on the runway and is used to indicate the distance to go to the nearest rapid exit taxiway.  This is typically six yellow lights adjacent to the runway centreline, configured as a three - two - one sequence spaced 100 meters apart.

The Pro APF LED Series features the most efficient runway centreline application with total power consumption of only 16VA for a CAT III white/white fixture.

Certifications and compliance

  • ICAO Annex 14 Volume 1 and Part 4
  • NATO STANAG 3316
  • FAA AC 150/5345-46 Current Edition
  • EB67 Current Edition

Design features

  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Dust and watertight to IP68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High frequency 400 Hz PWM helps eliminate flicker perception
  • Compatible with all known CCR types (Operates with Thyristor (Series) CCRs across 6 or 8 steps for ICAO)
  • 3.5 Crest factor ensures compatibility with Series CCRs
  • 10kV/5kA surge protection
  • -40°C to +85°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • IEC Style 3, 6-13mm low protrusion housing
  • Low profile, <0.25” (6.35mm) –FAA Style 3
  • Optional arctic kit
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalogue number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
X
Download Close