The Symphoni LX Wall is a durable sounder beacon that is certified to EN 54-23. Boasting impressive performance and durable design, it ensures reliability and energy efficiency.
Its high sound output makes it suitable for open areas or where there is higher than normal background noise. There is a standard version, providing UK alarm tones and an "E" version that has tones including the German DIN tone and the Netherlands Slow Whoop.
Also available as an EN54-23 approved 'base-only' variant, the "base-only" option enables existing Symphoni conventional sounders to be easily retrofitted and upgraded to visual alarm devices.
The patented long life LED lens optics used in the LX have been developed specifically for the VAD EN54-23 standard.
It uses modern 'thick-mould' injection moulding techniques and innovative cylindrical output to achieve the correct level of illumination while keeping power consumption as low as possible.
From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.
Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.
As one of the first certified EN54-23 VAD products on the market, the LX range has led the way in innovation. Now in it's 2nd generation, and with the integration of multiple addressable protocols, the LX range continues to be the prefered VAD.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.
| Symphoni LX Wall, VADs, White Body, White Flash SYG1/LX-W/WF/W1 | 8500042FULL-0042X |
| Symphoni LX Wall, VADs, Red Body, White Flash SYG1/LX-W/WF/R1 | 8500043FULL-0043X |
| Symphoni LX Wall, VADs, White Body, White Flash SYG1/LX-W/WF/W1 | 8500044FULL-0044X |
| Symphoni LX Wall, VADs, Red Body, Red Flash SYG1/LX-W/RF/R1 | 8500045FULL-0045X |
| Symphoni LX Wall, VADs, White Body, Red Flash SYG1/LX-W/RF/W1 | 8500044FULL-0044X |
| Symphoni WP LX Wall, VADs, White Body, White Flash SYG1/LX-W/WF/W1/WP | 8500047FULL-0047X |
| Symphoni WP LX Wall, VADs, Red Body, White Flash SYG1/LX-W/WF/R1/WP | 8500048FULL-0048X |
| Symphoni LX Wall, VADs, White Body, Red Flash, European Tone SYG1/E/LX-W/RF/W1 | 8500054FULL-0054X |
| Symphoni LX Wall, VADs, Red Body, Red Flash, European Tone SYG1/E/LX-W/RF/R1 | 8500055FULL-0055X |
| Symphoni HO LX Wall, VADs, White Body, Red Flash SYHO/LX-W/RF/W1 | 8500074FULL-0074X |
| Symphoni HO LX Wall, VADs, Red Body, Red Flash SYHO/LX-W/RF/R1 | 8500075FULL-0075X |
| Class B | |
| Symphoni Class B LX Wall, VADs, White, White Flash SY-ClsB/LX-W/WF/W1 | 8500082FULL-0082X |
| Symphoni Class B LX Wall, VADs, Red, White Flash SY-ClsB/LX-W/WF/R1 | 8500083FULL-0083X |
| Symphoni Class B LX Wall, VADs, White, Red Flash SY-ClsB/LX-W/RF/W1 | 8500084FULL-0084X |
| Symphoni Class B LX Wall, VADs, Red, Red Flash SY-ClsB/LX-W/RF/R1 | 8500085FULL-0085X |
| Symphoni Class B LX Wall, VADs, White, White / Chroma+ Red Flash SY-ClsB/LX-W/CRF/W1 | 8500086FULL-0086X |
| Symphoni Class B LX Wall, VADs, Red, White / Chroma+ Red Flash SY-ClsB/LX-W/CRF/W1 | 8500010FULL-0010X |
| Class C | |
| Symphoni Class C LX Wall, VADs, White, White Flash SY-ClsC/LX-W/WF/W1 | 8500082FULL-0082X |
| Symphoni Class C LX Wall, VADs, Red, White Flash SY-ClsC/LX-W/WF/R1 | 8500083FULL-0083X |
| Symphoni Class C LX Wall, VADs, White, Red Flash SY-ClsCO/LX-W/RF/W1 | 8500084FULL-0084X |
| Symphoni Class C LX Wall, VADs, Red, Red Flash SY-ClsC/LX-W/RF/R1 | 8500085FULL-0085X |
| Symphoni Class C LX Wall, VADs, White, White / Chroma+ Red SY-ClsC/LX-W/CRF/W1 | 8500086FULL-0086X |
| Symphoni Class C LX Wall, VADs, Red, White / Chroma+ Red SY-ClsC/LX-W/CRF/R1 | 8500010FULL-0010X |
| Voice+ | |
| Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, VP001ASY SYV+/LX-W/RF/W1 VP001ASY | 850128FULL-0283X |
| Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, VP001ASY SYV+/LX-W/RF/R1 VP001ASY | 850129FULL-0284X |
| Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, Weatherproof, VP001ASY SYV+/LX-W/RF/W1/WP VP001ASY | 850132FULL-0285X |
| Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, Weatherproof, VP001ASY SYV+/LX-W/RF/R1/WP VP001ASY | 850133FULL-0286X |
| Symphoni Voice+ LX Wall, VADs, White Body, White Flash, VP025ASY SYV+/LX-W/WF/W1 VP025ASY | 850126FULL-0275X |
| Symphoni Voice+ LX Wall, VADs, Red Body, White Flash, VP025ASY SYV+/LX-W/WF/R1 VP025ASY | 850127FULL-0276X |
| Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, VP025ASY SYV+/LX-W/RF/W1 VP025ASY | 850128FULL-0277X |
| Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, VP025ASY SYV+/LX-W/RF/R1 VP025ASY | 850129FULL-0278X |
| Symphoni Voice+ LX Wall, VADs, White Body, White Flash, Weatherproof, VP025ASY SYV+/LX-W/WF/W1/WP VP025ASY | 850130FULL-0279X |
| Symphoni Voice+ LX Wall, VADs, Red Body, White Flash, Weatherproof, VP025ASY SYV+/LX-W/WF/R1/WP VP025ASY | 850131FULL-0280X |
| Symphoni Voice+ LX Wall, VADs, White Body, Red Flash, Weatherproof, VP025ASY SYV+/LX-W/RF/W1/WP VP025ASY | 850132FULL-0281X |
| Symphoni Voice+ LX Wall, VADs, Red Body, Red Flash, Weatherproof, VP024ASY SYV+/LX-W/RF/R1/WP VP025ASY | 850133FULL-0282X |
| Voltage: | 18-28Vdc (Fire Use) 12-28Vdc (Non-fire Use) |
| Current: | 15-30mA (Sounder: tone 29) dependent on setting |
| Sound Output: | 100dB(A) (Typical tone 29) |
| Coverage (y): | 7.5m (switchable to 2.5m) |
| Coverage Volume Code: | W-2.4-7.5 |
| Coverage Volume: | 135m2 (15m³) |
| Monitoring: | Reverse Polarity |
| Temperature: | -10°C to +55°C |
| Protection: | IP21C |
| Construction: | ABS |
| Weight: | 200g |
| Colour: | Red & White |
| Mounting Height (x): | 2.4m (max) |
| Flash Rate: | 1Hz (Switchable to 0.5Hz) |
| Mounting Type: | Wall |