Eaton's temporary power panels provide safe, reliable power for motorhome and construction sites. Durable, long-lasting units are available as metered (ring or ringless) or unmetered and can be mounted at the surface, on a pedestal or in a back-to-back configuration.
Surface mount:
Pedestal mount:
Mobile home panels:
Surface mount - metered and unmetered
Eaton's surface-mount power outlet panels provide safe, reliable power with utility-grade metering for construction sites. Durable, long-lasting units come prewired and assembled. Many easy-access features allow fast, simple installation.
Pedestal mount – metered and unmetered
Eaton's pedestal-type power outlet panel provides safe, reliable power where a building or sub-structure is not feasible or desirable. This economical, time-saving solution eliminates the need for multiple component sourcing, time consuming strut construction and labour-intensive field wiring. Durable, long-lasting units come prewired and assembled without meters. Easy-access features allow fast, simple installation.