The CAPRIPLAST GS conduit fittings are designed to be used with the GS option of the CAPRIPLAST conduit range which includes additional braided steel cover for EMC protection.
The range of fittings terminates the exterior braid of the conduit as part of the assembly and are available in three options: fixed, swivel and HCEM.
Together with the CAPRIPLAST GS conduits, CAPRIPLAST GS fittings offer the perfect protection in industrial environments where higher abrasion resistance or screening are required.
Three fitting options are available in the range all ISO metric threads (IEC EN 61386): fixed, swivel and HCEM.
High tensile strength of 120kg (20mm size), suitable for knockouts.
Thread options
ISO metric thread - IEC EN 61386
IP rating
IP54
Temperature range
-50°C to +300°C
Suitable for threaded entries or knockouts with high tensile strength 120kg (20mm size).
Thread options
ISO metric thread - IEC EN 61386
IP rating
IP54
Temperature range
-100°C to +300°C
Ideal for routing cables within machines and other applications with high tensile strength and EMC screening.
Thread options
ISO metric thread - IEC EN 61386
IP rating
IP65
Temperature range
-50°C to +135°C
| Size | A ISO | B | C | D | E | F | Catalogue Number |
| 16 | 16 | 10.0 | 18.0 | 20.0 | 11.5 | 20.0 | CAP321654 |
| 20 | 20 | 10.0 | 20.8 | 26.0 | 15.3 | 24.0 | CAP322054 |
| 25 | 25 | 12.0 | 22.5 | 30.0 | 19.1 | 29.0 | CAP322554 |
| 32 | 32 | 13.0 | 26.3 | 38.0 | 26.2 | 38.0 | CAP323254 |
| 40 | 40 | 14.0 | 28.8 | 50.0 | 34.6 | 48.0 | CAP324054 |
| 50 | 50 | 15.0 | 33.0 | 60.5 | 44.7 | 58.0 | CAP325054 |
| Size | A ISO | B | C | D | E | F | Catalogue Number |
| 16 | 16 | 10.0 | 11.5 | 38.1 | 20.0 | 20.0 | CAP321644 |
| 20 | 20 | 10.0 | 15.3 | 40.0 | 24.0 | 24.0 | CAP322044 |
| 25 | 25 | 12.0 | 19.1 | 47.2 | 29.0 | 29.0 | CAP322544 |
| 32 | 32 | 13.0 | 26.0 | 52.6 | 38.0 | 38.0 | CAP323244 |
| 40 | 40 | 14.0 | 34.6 | 57.8 | 48.0 | 48.0 | CAP324044 |
| 50 | 50 | 15.0 | 44.7 | 60.2 | 58.0 | 58.0 | CAP325044 |
| Size | A ISO | B | C | D | E | F | G | H | Catalogue Number |
| 16 | 16 | 12.0 | 35.0 | 32.6 | 11.5 | 24.0 | 26.0 | 24.0 | CAP311644 |
| 16 | 20 | 14.0 | 35.0 | 32.6 | 11.5 | 24.0 | 26.0 | 24.0 | CAP311744 |
| 20 | 20 | 14.0 | 37.0 | 37.0 | 15.3 | 26.0 | 29.0 | 28.0 | CAP312044 |
| 25 | 25 | 15.0 | 43.0 | 43.0 | 19.1 | 33.0 | 36.0 | 34.0 | CAP312544 |
| 32 | 32 | 16.0 | 47.0 | 47.0 | 26.0 | 40.0 | 42.0 | 41.0 | CAP313244 |
Your search "" did not match any documents or products.