Download document () of 20
Integrated power solutions | Eaton

AC Distribution Modules

The ACD09/12/18/36 Series of AC Distribution Modules are designed for quick and easy connection of the AC supply to the Powerware Network and Large Power Solutions. With modular design, field replaceable surge protection and AC isolator switch, the AC Distribution modules are designed to ensure safe and convenient operation for you.

Voltage Range
1Ø: 220/240V
3Ø: 380/415V
ACD09/18 Series 4U dimensions H, W, D
176mm x 483mm x 150mm
ACD12/36 Series 6U dimensions H,W,D
267mm x 440mm x 150mm

High protection

The AC Distribution models provide field replaceable surge protection devices on each phase and neutral as a standard. They are alarmed to ensure a consistently high level of protection from AC supply disturbances

Ensuring safety

The ACD09, ACD12 and ACD18 modules are complete with AC isolator and all models have a tool removable front cover for operator safety.
Specifications

Technical specifications

Voltage Range
1Ø: 220/240V, 50/60Hz
3Ø: 380/415V,50/60Hz
AC Distribution Networks
Multiple Earth Neutral (MEN), TN-C-C, TT, TN-C or TN-S
AC Isolator:
ACD09 Series 3-pole MCB, 80A
ACD12 Series 3-pole switch, 160A
ACD18 Series 3-pole MCB, 125A
ACD36 Series Requires external isolation (160A)
Rectifier MCB
ACD09 Series up to 9-way, single pole, 32A (10kA for CE approved, 5kA for UL approved)

ACD12 Series up to 12-way, single pole, 50A (10kA for CE approved, 5kA for UL approved)

ACD18 Series up to 18-way, single pole, 32A (10kA for CE approved, 5kA for UL approved)

ACD36 Series up to 12-way, 3-phase 32A (10kA for CE approved, 5kA for UL approved)
Operating Temperature Range
-10°C — +50°C [+14°F — +122°F]
Dimensions H, W, D
ACD09/18 Series 4U: 176mm [7.0”], 483mm [19” mounting], 150mm [6.0”]

ACD12/36 Series 6U: 267mm [10.5”], 440mm [19” mounting], 150mm [6.0”]
Certifications
CE (Europe)
Download Links
For the full Eaton DC AU/NZ portfolio, please download the product catalogue here