The Eaton® Data-Voice-Video Access Power Solutions range of DC power systems is designed to provide small to medium network applications with compact, efficient, flexible, and secure DC power. Its features such as high-power density, high efficiency, and fast on-line expansion of rectifiers (hot swap) make the DV2 ideally suited for your telecommunication applications.
| Input | |
| AC Supply |
3P+N+PE, 3P+PE, 2P+PE, 1P+N+PE 50/60Hz (nominal) |
| Power Factor |
>0.99 (20 – 100% Maximum System Current) |
| Efficiency |
>96% peak >95% (20% to 100% load, 230Vac) |
| Output | |
| DC Output Voltage Range | 20 – 57.5V |
| Typical DC Output Power |
APR24-3G : 14.4kW (500A @ 28.8V) † or APR48-3G : 18 kW (375A @ 48V) APR48-ES : 20kW (416A @ 48V) * Ratings are stated without LVD’s fitted. In some cases lower ratings may result when LVDs are used. |
| System | |
| Rectifiers |
APR24-3G APR48-3G APR48-ES |
| System Controller |
SC300 |
| Batteries |
Typically up to 4 strings @ 48V, or 8 strings @ 24V, 600Ah total capacity. Other battery configurations available. |
| Communications Interfaces |
|
| Physical |
Ethernet (100BaseT), Micro USB (type AB), RS-485 and RS-232 |
| Software |
IPV4, http, https (secure web), S3P, Modbus, SMTP (email), SNMP V1, V2c, V3 DHCP and Auto IP |
| Options | |
| AC Distribution |
Coordinated transient protection up to 40kA, 8/20ìs Incoming isolator Individual rectifier MCBs |
| DC Distribution | Up to 4 groups of MCBs or fuses. Each group comprises up to: 9 x 18mm MCBs (1-63A), or 6 x 27mm MCBs (10-125A), or 4 x DIN00 HRC fuses (20-160A) Custom options available on request |
| Low Voltage Disconnect (LVD) | Single or dual LVD configured as battery disconnect |
| Rectifier Blank Panels |
For unused rectifier positions |
| SiteSure |
Input/output modules to monitor and control external equipment |
| CellSure |
Comprehensive battery monitoring and fault diagnosis system with patented state-of-health algorithms. |
| Software | |
| Visual Power Manager |
Remote control and monitoring software |
| DCTools |
Free download from Eaton.com website |
| Certifications | |
| Europe |
CE |
| Australia / New Zealand |
C-tick, Seismic rating to NZS4203 |