Download document () of 20
Integrated power solutions | Eaton

DCM2000 - DC Distribution Module

The DCM2000 DC distribution is a 4U module which is up to 20 bullet terminal breakers. It provides circuit protection for your wide selection of telecommunications loads up 250A per circuit and 800A per distribution.

Voltage range
20-70 Vdc
Maximum current
800A @ 50°C, (CE)
600A @ 40°C, (UL)

Intelligent

All circuit breakers are alarmed through aux contacts providing volts free alarm signals. The DCM2000 is designed to comply with recognized international standards and for complete operator safety

Convenient

Full front access is provided for you to allow easy termination of load cables in either vertical or horizontal cable entry.
Specifications

Technical specifications

Voltage Range
20 – 70Vdc
Maximum Current
800A @ 50°C [122°F], (CE)
600A @ 40°C [104°F], (UL)
CB Current Ratings (Other ratings available on request)
Single Pole: 10A, 20A, 30A, 40A, 50A, 60A, 70A, 80A, 100ª
Multi Position: 150A (2P), 200A (2P) , 250A (3P)
Load Cable Termination
Two hole lug, vertical or horizontal cable entry
Alarms
MCB Aux contacts
Operating Temperature Range
-10°C — +50°C [+14°F — +122°F] (CE)
-10°C — +40°C [+14°F — +104°F] (UL)
Dimensions H,W,D
4U: 177mm [12.25”], 480mm [19” mounting], 300mm [12”]
Certifications Europe: CE
North America: UL