Download document () of 20
Integrated power solutions | Eaton

Fuse DC Distribution Modules

The DCF range of DC distribution modules provide protection for communications loads up to 2520A, using HRC type fuses in sizes from DIN00 to DIN3. Fuse fail alarms, load detection and optional MCBs for mixed load and battery protection make the modular and flexible DCF range perfectly suited for your communications applications.

Voltage range
8.7-70 V
Maximum current
DCF1000 1600 A
DCF0403 2520 A
Maximum current
DCF0600 960 A
DCF0601 1500 A
DCF0602 2400 A

User friendly system

All fuses are alarmed, with automatic detection of load current to prevent false alarms from unused fuse positions. The hinged front panel minimizes cable installation time by providing front access to the termination points. The panel is tool removable only, for operator safety - all contribute to system solutions to suit your requirements.

Optional features for your needs

Optional miniature circuit breakers (MCBs) may be added to some models in the DCF range to provide for mixtures of high and low cur-rent loads or to provide battery fuses and load MCBs in one compact module.
Specifications

Technical specifications

Voltage Range
8.7 – 70V
Maximum Current
DCF1000 1600A
DCF0600 960A
DCF0601 1500A
DCF0602 2400A
DCF0403 2520A
Fuse Current Ratings

DIN00 20A, 32A, 40A, 50A, 63A, 80A, 100A, 125A, 160A
DIN1 63A, 100A, 125A, 160A, 200A, 250A
DIN2 100A, 200A, 250A, 315A, 400A
DIN3 400A, 500A, 630A 
Operating Temperature Range
-10°C — +50°C [+14°F — +122°F]
Dimensions H, W, D

DCF1000 4U: 177mm [7.0”], 480mm [19” mounting], 195mm [7.7”]
DCF0600/01/02 6U: 266mm [10.5”], 480mm [19” mounting], 181mm [7.1”]
DCF0403 7U: 311mm [12.25”], 480mm [19” mounting], 236mm [9.3”]
Certifications
CE (Europe) Equivalent products with UL and NEBS Level 3 approvals are also available.
Options
MCB Options
DCF0600, DCF0601, DCF0602 Series only
Option 1
Replace 2 fuses with: up to 7 x C60 type (1A – 63A) or up to 5 x C120 type (10A – 125A)

Option 2
Replace 4 fuses with: up to 15 x C60 type (1A – 63A) or up to 10 x C120 type (10A – 125A)

MCB Current Ratings
C60 type: 1A, 2A, 3A, 4A, 6A, 10A, 16A, 20A, 25A, 32A, 40A, 50A, 63A

C120 type: 10A, 16A, 20A, 25A, 32A, 40A, 50A, 63A, 80A, 100A, 125A
LVD Options DCF0600 Series only
LVD 401: 1 x 400A
LVD 402: 2 x 400A
Download Links
For the full Eaton DC AU/NZ portfolio, please download the product catalogue here