Eaton SR-1600 PLUS inverter solution is an integrated, modular inverter power system designed for your applications where a very high reliability AC supply is required. Comprising a variety of configurations make sure that the SR-1600 PLUS ensures reliable telecommunication and industrial AC power for you.
Model No. | SR-1600 PLUS-124 | SR-1600 PLUS-148 | SR-1600 PLUS-224 | SR-1600 PLUS-248 | |
AC Output | Rating power | 1200 W / 1600 VA | 1600 W / 1600 VA | 1200 W / 1600 VA | 1600 W / 1600 VA |
Overload capacity | 150 % 15 sec. | ||||
Nominal voltage (AC) | 120 VAC | 230 VAC | |||
Output voltage range (AC) | 100 - 120 VAC ± 3% | 200 - 240 VAC ± 2 % | |||
Efficiency AC mode (Max.) | 94 % | 95 % | |||
Efficiency DC mode (Max.) | 89 % | 90 % | 90 % | 91 % | |
Frequency range | 50 / 60 Hz | ||||
Frequency accuracy | ± 0.01 % (DC mode) | ||||
THD (above 80 % resistive load) | < 3 % | ||||
Turn on delay | < 10 sec. | ||||
Crest factor at nominal power | DC mode : 3 ln ø / AC mode : 6 ln ø | DC mode : 3 ln ø / AC mode : 10 ln ø | |||
AC Input | Nominal voltage (AC) | 120 VAC | 230 VAC | ||
Voltage range (AC) | 90 ~ 132 VAC ± 3 % (adjustable from 75 V to 132.5 V) | 180 ~ 260 VAC ± 2 % (adjustable from 150 V to 265 V) | |||
Power factor @ Rating power | > 0.99 | ||||
Frequency range | 50 / 60 Hz | ||||
Synchronization range | 47 ~ 53 Hz, 57 ~ 63 Hz | ||||
DC Input | Nominal voltage (DC) | 24 VDC | 48 VDC | 24 VDC | 48 VDC |
Voltage range (DC) | 18 ~ 34 VDC ± 3 % | 36 ~ 68 VDC ± 3 % | 18 ~ 34 VDC ± 3 % | 36 ~ 68 VDC ± 3 % | |
Nominal current (at 24 VDC / 48 VDC) | 56 A | 37 A | 56 A | 37 A | |
Maximum input current (15 sec.) | 90 A | 60 A | 90 A | 60 A | |
Signal & control | Indicator | LED | |||
Advanced control | RS485 control interface (Modbus), CR-21 LCM (Optional), SN-1 SNMP (Optional) | ||||
Failure indication | Buzzer alarm | ||||
Historical record | Event log | ||||
Protection | DC Input | Over / Under voltage, Reverse polarity | |||
AC Input | Over / Under voltage, Over current | ||||
Output | Short-circuit, Overload, Over temperature | ||||
Transfer performance | Inverter to utility AC | 0 sec. | |||
Utility AC to Inverter | 0 sec. | ||||
Environment | Operating temperature | -25 °C ~ 40 °C ; Power de-rating from 40 °C to 60 °C | |||
Storage temperature | -40 °C ~ 70 °C | ||||
Relative humidity | 95 %, non-condensing | ||||
Vibration | Meet BS EN 61373 | ||||
Safety & EMC | Safety standards | Meet UL 62368-1 | EN 62368-1 | ||
EMC standards | Certified FCC Class B | Certified EN 55032 Class B; EN 55024; EN 300386; | |||
EN 61000-3-2, -3-3, -6-1, -6-3; IEC 61000-4-2, 3, 4, 5, 6, 8, 11 | |||||
Others | Dimension (W x H x D) module | 105 x 83 x 410 mm / 4.13 x 3.27 x 16.14 inch | |||
Dimension (W x H x D) shelf | 446 x 85 x 509 mm / 17.56 x 3.35 x 20.04 inch | ||||
Weight (module / shelf ) | 4 kg / 6.5 kg |