The Eaton Telecom Inverter is an innovative dual input inverter solution designed for your applications where very high reliability of your AC supply is required. By incorporating a 230 Vac input, as well as the 48 Vdc input, Eaton has developed a solution that closes the gap between the traditional UPS and conventional inverter solutions. With 28 kVA capacity, its features such as modular design, efficient system performance and 48 Vdc battery backup make the Inverter suitable for situations where longer backup time or higher reliability is required.
| DC Input | |
| Operating Range |
48V: 40Vdc ~ 60Vdc |
| AC Input |
|
| Voltage Range: (50/60Hz) |
185Vac - 265Vac |
| Transfer Time |
zero |
| AC Output |
|
| Power Output (inverter module) |
3500VA / 2800W |
| Maximum System Power Output (8 Inverters) | 28kVA / 22.4kW |
| Wave Form |
Pure sine wave |
| Power Factor |
0.8 |
| Nominal Output Voltage (selectable) |
208/220/230/240Vac |
| Output Frequency |
50/60Hz |
| Efficiency |
>94% AC Input >91% DC Input |
| Over Load Protection |
1.5*Inom, 10sec max 1.2*Inom, temperature controlled |
| Environmental Requirements |
|
| Operating Temperature Range |
20°C to 60°C (-4°F to 140°F) -20°C to 50 °C (-4°F to 122°F), full performance |
| Cooling |
Fan Cooled |
| Certifications |
|
| Safety | EN60950-1 / UL60950-1 |
| Europe | CE |