Eaton’s A4 and B4 barrier strip terminal blocks are North American style terminal blocks with 0.562” (14.28 mm) center spacing. They are available with 02 to 16 poles and UL/CSA approved and CE certified.
| Rating | See datasheet | |
| Center Spacing | 0.562” or 9/16” (14.28 mm) | |
| Wire Range | See rating table. | |
| Screw Size | #8-32 or #10-32 zinc-plated slotted screws | |
| Torque Rating | #8 screw size 16 lb-in.; #10 screw size 20 lb-in. | |
| Distance Between Barriers | 0.47” (11.9 mm) | |
| Operating Temperature | +105 °C (+221 °F) maximum, -40 °C (-40 °F) minimum | |
| Molded Material | Black, UL Rated 94V0 Thermoplastic | |
| Hardware | Bottom studs supplied with nuts assembled. Cup washers are optional on bottom studs but are not recommended with ring terminals. | |
| Extended Hex Nuts | Optional extended, slotted hex nuts enable easier installation and removal with hex wrench or screwdriver. Available in bulk for the #10-32 studs on Series A4953 blocks. Specify part number F582 and quantity. | |
| Breakdown Voltage | 6100 V | |
| Agency Information | UL File E62622, CSA File 47235; CE Certified | |
Support from Eaton
Technical support
/content/eaton/au/en-gb/ href="/content/eaton/us/en-us/products/electronic-components/contact-us">Contact us