Knowledge Search
Download document () of 20

CEAG EXIT/EXIT2 Zone 1 and 2 Non-metallic LED Exit Signs

CEAG EXIT and EXIT2 LED exit signs from Eaton's Crouse-Hinds Division are designed for Zone 1, 21, 2 and 22 hazardous locations.  Featuring long-life LEDs, intrinsically safe circuits, and an IP66 rating, these exit signs are ideal for marking escape routes and exits in IEC explosive atmospheres.

EXIT and EXIT2 exit signs are available in a variety of models to suit customer preferences, including AC only, AC with a self-contained battery system, and AC with a V-CG-S module for connection to a central emergency lighting supply system.

Certifications and compliances

  • EC-Type Examination Certificate: BVS 09 ATEX E 029
  • IECEx Certificate of Conformity: IECEx BVS 13.0017
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib mb IIC T6/T5 Gb; Ex II 2 D Ex tb IIIC T80°C Db
  • Marking accd. to IECEx: Ex e ib mb IIC T6/T5 Gb; Ex tb IIIC T80°C Db
  • Degree of protection: IP66

Design features

  • Multiple pictogram configurations available to clearly and safely indicate the appropriate egress route
  • Polycarbonate housing is durable and corrosion-resistant
  • Power saving LED technology provides a maintenance-free service life
  • IP66 degree of protection
  • Available with a self-contained battery unit and automatic function monitoring
  • Connection and monitoring with CEAG emergency lighting supply systems possible

Standard materials

  • Enclosure – polycarbonate
  • Protective cover – polycarbonate
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.