The i-P65+ was developed specifically for requirements in industrial environments. With a combination of high-efficiency LEDs and special optics, it provides optimum performance for a variety of applications. The housing construction features an IP65 protection rating and IK08 impact resistance, making it ideal for ambient conditions in the industrial sector.
The photometric and electronic components including batteries are designed for reliable functionality with continuous ambient temperatures up to 40°C. The luminaires can, therefore, be reliably used in halls where machines or processes cause increased temperatures.
Because of the high light output – also with battery operation – the i-P65+ is also suitable for applications in which more than 1 lx is required e.g. high-risk areas.
The reflector solution on the i-P65+ H variant was specifically developed for extreme mounting heights in combination with tight escape routes, e.g. with high bay racking applications, wherein the case of wrong light distribution more light is distributed into the shelving than for safety along the escape routes.
Mounting heights up to 35 m and luminaire spacing up to 24 m are possible reducing the number of luminaires needed leads to reduced installation and operating costs.
The lens optic featured on the i-P65+ L variant emits an almost square light distribution over a very large area.
Making it especially suitable for large halls where no fixed escape route can be defined due to changing uses, meaning the complete area must be illuminated.
A maximum spacing of up to 24 m between luminaires reduces the number of required light points. An application range up to 17 m enables mounting at the normally occurring heights.
Luminaires for safety lighting are also required in damp rooms, as well as outdoor applications. Significantly increasing the demand for housing technology to prevent the ingress of water and dust. With outdoor use, the influence of the UV rays is also a factor.
Inspections according to EN 60529 and DIN EN 60598-1 are carried out for testing the degree of tightness. Typical protection ratings for technical luminaires are IP54 (dust and splash water protection) and IP65 (dust and water jet protection).
| Order Code | Description |
| IP65PLACGS | i-P65+ L CG-S, Aluminium enclosure, Safety luminaire, with wide-beam, symmetrical lenses for anti-panic/open area illumination, incl. LED supply with CG-S technology (20 addresses) |
| IP65PHACGS | i-P65+ H CG-S, Aluminium enclosure, Safety luminaire, with narrow-beam lenses for emergency lighting, incl. LED supply with CG-S technology (20 addresses) |
| IP65PLPCGS | i-P65+ L CG-S, Polycarbonate enclosure, Safety luminaire, with wide-beam, symmetrical lenses for anti-panic/open area illumination, incl. LED supply with CG-S technology (20 addresses) |
| IP65PHPCGS | i-P65+ H CG-S, Polycarbonate enclosure, Safety luminaire, with narrow-beam lenses for emergency lighting, incl. LED supply with CG-S technology (20 addresses) |
| IP65PLA230EC | i-P65+ L EC 1.5, Aluminium enclosure, Safety luminaire, with wide-beam, symmetrical lenses for anti-panic/open area illumination, incl. LED supply and Easicheck 1.5 interface |
| IP65PHA230EC | i-P65+ H EC 1.5, Aluminium enclosure, Safety luminaire, with narrow-beam lenses for emergency lighting, incl. LED supply and Easicheck 1.5 interface |
| IP65PLA230 | i-P65+ L, Aluminium enclosure, Safety luminaire, with wide-beam, symmetrical lenses for anti-panic/open area illumination, incl. LED supply with CG-S technology |
| IP65PHA230 | i-P65+ H, Aluminium enclosure, Safety luminaire, with narrow-beam lenses for emergency lighting, incl. LED supply with CG-S technology |
| IP65PLP230EC | i-P65+ L EC 1.5, Polycarbonate enclosure, Safety luminaire, with wide-beam, symmetrical lenses for anti-panic/open area illumination, incl. LED supply and Easicheck 1.5 interface |
| IP65PHP230EC | i-P65+ H EC 1.5, Polycarbonate enclosure, Safety luminaire, with narrow-beam lenses for emergency lighting, incl. LED supply and Easicheck 1.5 interface |
| IP65PLP230 | i-P65+ L, Polycarbonate enclosure, Safety luminaire, with wide-beam, symmetrical lenses for anti-panic/open area illumination, incl. LED supply |
| IP65PHP230 | i-P65+ H, Polycarbonate enclosure, Safety Luminaire, with narrow-beam lenses for emergency lighting, incl. LED supply |
| Order Code | Description |
| IP65PSUSPB | i-PP65+ Mounting bracket for chain suspension or for mounting at trunking systems or similar |
| Luminous flux ΦN |
CG-S L: 770 lm CG-S H: 590 lm L: 900 lm H: 690 lm |
| Luminous flux ΦE/ΦN at end of rated operating time: |
100 % |
| Housing material: | Aluminium / Polycarbonate |
| Housing colour: | White |
| Weight: | Polycarbonate: 1.75 kg Aluminium: 1.85 kg |
| Type of mounting: | Ceiling mounting |
| Terminals: | 3 x 2 x 2.5 mm² |
| Connection voltage | 220 – 240 V, 50/60 Hz 176 V – 275 V DC |
| Current consumption, battery operation (220 V) | CG-S: 40 mA 230 V: 49 mA |
| Power consumption mains operation (apparent power / effective power) |
CG-S: 15.6 VA / 9.3 W EC 1.5/230: 21.7 VA / 10.7 W |
| Permissible ambient temperature: | -20 °C to +40 °C |
| Light source: | COB LED 6.5 W |