With RoundTech luminaires, installing emergency lighting is quick and easy using standard circular tools for any hole size from 64 mm to 78 mm. Thanks to the innovative eFocus function, RoundTech is an instantly configurable single solution for both escape routes and anti-panic areas, which simplifies ordering and last-minute changes and reduces errors.
Leading the way with eco-friendly lithium batteries and low-temperature light engine, RoundTech is available in 150 lm and 200 lm variants and low-bay options for installations up to a height of 7.5 m (with distances up to 24 m at height of 3 m), plus a high-bay version for heights up to 12 m.
The LEDs inside the RoundTech luminaire as well as the automatic testing and monitoring devices (for CGLine+ versions) significantly reduce the operating and maintenance costs of the system.
RoundTech has been designed so that the same device can be used as escape-route and open-area illumination, which simplifies ordering and last-minute on-site changes as and reduces potential errors.
E-focus programming allows you to select the illumination you need for your application. Both wide area anti-panic lighting and narrow focused illumination are possible with the same luminaire.
| Order code | Description |
| Standalone | |
| RT2RSO150SA1H | RTECH MR SO SA 150lm NM 1h IP44 |
| RT2RSO150SA3H | RTECH MR SO SA 150lm NM 3h IP44 |
| RT2RSEO200STF1HIP | RTECH MR SEO STF 200lm MNM 1h IP65 |
| RT2RSEO200STF3HIP | RTECH MR SEO STF 200lm MNM 3h IP65 |
| Auto-test | |
| RT2RSEO200ATF1H | RTECH MR SEO ATF 200lm MNM 1h IP44 |
| RT2RSEO200ATF3H | RTECH MR SEO ATF 200lm MNM 3h IP44 |
| RT2RSEO200ATF1HIP | RTECH MR SEO ATF 200lm MNM 1h IP65 |
| RT2RSEO200ATF3HIP | RTECH MR SEO ATF 200lm MNM 3h IP65 |
| CGLine+ | |
| RT2RSEO200CGL1HIP | RTECH MR SEO CGL+ 200lm MNM 1h IP65 |
| RT2RSEO200CGL3HIP | RTECH MR SEO CGL+ 200lm MNM 3h IP65 |
| RT2RSEO400CGL1HIP | RTECH MR SEO CGL+ 400lm MNM 1h IP65 |
| CGLine+ high-bay variant for applications up to a height of 11 m | |
| RT2RHEO200CGL3HIP | RTECH MR HEO CGL+ 200 MNM 3H IP65 |
| Order code | Description |
| RT2R-ST | Square trim for RoundTech Medium Recessed |
| RT2R-STB | Square trim black mat for RoundTech Medium Recessed |
| RT2R-STG | Square trim dark grey for RoundTech Medium Recessed |
| RT2R-STS | Square trim silver for RoundTech Medium Recessed |
| RT2R-RT | Round trim for RoundTech Medium Recessed |
| RT2R-RTB | Round trim black mat for RoundTech Medium Recessed |
| RT2R-RTG | Round trim dark grey for RoundTech Medium Recessed |
| RT2R-RTS | Round trim silver for RoundTech Medium Recessed |
| RT2R-RP | Renovation plate for RoundTech Medium Recessed |
| RT2R-BAT1 | Battery pack, LiFePo4 3.2V 1.5Ah |
| RT2R-BAT3 | Battery pack, LiFePo4 3.2V 3Ah |
| EMN | Eaton magnet for configuration and tests |
| Mounting method: | Recessed ceiling mounting |
| Light source: | LED, not exchangeable |
| Housing material: | Polycarbonate |
| Housing colour: | White |
| Rated supply voltage, frequency: | 220 - 230 V AC, 50/60 Hz |
| Protection class: | II |
| Degree of protection (IP): | IP44 | IP65 |
| Duration: | 3h |
| Luminous flux at emergency operation: | 150 lm | 200 lm |
| Viewing distance: | N/A |
| Degree of impact resistance (IK): | IK05 |
| Operation: | Non-maintained (M) | Maintained / non-maintained (M / NM) |
| Testing system: | No testing system | Auto-test | CGLine+ |
| Luminaire type: | Safety luminaire for escape-route and open-area lighting |