Download document () of 20
Wireless mobile machine controls

R260 two-way analog/digital/CAN controller radio receiver

The OMNEX Trusted Wireless™R260 controller is a robust, license-free, wireless I/O module and valve driver designed for smooth operation and precision control of industrial machinery in global applications. Designed with the latest in mobile control network technology, the R260 offers industry-leading features including CAN-Bus Network Integration, IEC 61131-3 compliant PLC programmability and OMNEX industrially hardened Trusted Wireless™FHSS radio technology for robust and secure Two-Way Wireless Communication. Available with an internal antenna or external antenna connection.

Core features

  • Designed with the latest in mobile control network technology
  • Robust, license-free, wireless I/O module and valve driver
  • 2-way wireless communication
  • 20 I/O combinations
  • CAN-Bus Network Integration
  • IEC 61131-3 compliant PLC programmability
Specifications

PRODUCT DETAILS

Catalog Number R260
Applications Concrete Boom Pumps, Skid Steer Track Loaders, Track Type Machines, Tunnel Boring Equipment, Truck Mounted Cranes, Vacuum Trucks, Concrete Mixer Trucks, Load/Haul/Dump, Chippers and Augers, Auto Recovery Vehicles, Rotator Trucks, Off Road Machines
Size 4” W x 5.13” H x 1” D (101.6mm W x 130.3mm H x 25.4mm D)
Weight 0.30kg (0.65lbs)
Operating Temperature -40 to +65 ˚C (-40 to +149˚F)
Storage Temperature -50 to +85 ˚C (-58 to +185˚F)
Ingress Protection IP67
I/O Network Communication

CAN-Bus (2 x SAE-J1939 or CANopen)
Supply Voltage 9 – 32VDC. Reverse polarity protected. Open ground protection. 5VDC Min Cold-Cranking
Download Links
X
Download Close