Download document () of 20
Low-voltage power distribution

Series 15310 - 60-position RTMR (Rear terminal mini fuse & relay)

The 15310 Series of power distribution modules provides efficient power distribution in a rugged, compact form with 60 open cavity positions. This nonbussed unit allows insertion of components, cable seals and plugs, providing a weather tight enclosure (IP66) for power distribution,, making the 15310 suitable for marine, construction, agriculture, heavy trucking and specialty vehicle applications.

Core features

  • Blade terminals: Accepts 2.8mm blade fuses, circuit breakers, as well as other components such as relays, diodes, flashers, diodes and flashers with 2.8mm blades on 8.1mm centerline spacing
  • Mounting: #10-32 or M5 threaded inserts; 24 in-lbs max torque
  • Material: Housing and cover - 94V-0 thermoplastic
  • Labels: Standard product without label, consult factory for label options; custom laser etching inside, outside or both
  • Ratings: 30A max per terminal (temperature dependent); 12/24VDC
  • Temperature rating: -40°C (-40°F) to 125°C (260°F) rating on PDM only
  • Ingress protection rating: IP66-IEC 60529 - valid when properly installed with cover, sealed terminals and cavity plugs*
  • Terminals: Tyco AMP® MCP2.8 Series (#12-#20 AWG)
  • 20-16 AWG (0.50-1.00mm2): Terminal #1-968855-1 Seal #828904-1
  • 20-16 AWG (1.50-2.50mm2): Terminal #1-968857-1 Seal #828905-1
  • Cavity plugs: Tyco AMP® MCP2.8 Series #828922-1

Options

  • Optional mounting brackets available:
  • Plated steel: B028-7012-O
  • Stainless steel: B028-7012-P
  • Latch position assurance: 15300-LP
  • Cover options: Two heights (fuses only or relay/circuit breakers)
Download Links
X
Download Close