Download document () of 20
Operator interface

Consolet enclosures

Eaton's B-Line series Type 12 consolet enclosures are designed to house electrical controls and instruments and protect against circulating dust, failing dirt and dripping non-corrosive liquids.  They feature an angle front for mounting in either a 30° or 60° position.  

For additional information, view or download the operator enclosure section of the B-Line series electrical enclosure catalogue.

 

Specifications

Consolet enclosures

Eaton's B-Line series Type 12 consolet enclosures are designed to house electrical controls and instruments and protect against circulating dust, failing dirt and dripping non-corrosive liquids.

For more information, view the operator enclosure section of the B-Line series electrical enclosure catalogue.

SKU data coming soon!

Download Links
X
Download Close

Large enclosures video

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.