Download document () of 20

Type 1 panel enclosures

Eaton's B-Line series Type 1 panel enclosures are designed to house electrical controls and instruments in an environment which does not require oil or dust tight specifications. They help protect against contact with enclosed equipment.

Standards

  • UL 50 listed, Type 1 
  • CSA C22.2 No. 40 certified, Type 1 
  • Conforms to NEMA standard for Type 1

Type 1 panel enclosure offering

  • Available in sizes 6" x 6" x 4" to 48" x 36" x 17.25"
  • Slotted flush-mount latch
  • Optional design with locking flush-mount latch and installed perforated panel
Specifications

B-Line series Type 1 panel enclosures

For more information, view the Type 1 enclosure section of the B-Line series electrical enclosure catalogue.

SKU data coming soon!

Download Links
X
Download Close