Knowledge Search
Download document () of 20

Pauluhn Intrepid Industrial Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Intrepid is a low/mid bay linear fluorescent fixture for industrial and marine locations.  The Intrepid is available in aluminum, stainless steel and non-metallic housing materials, and is IP66 rated for moisture protection in hose down applications.

The Intrepid is available in two and four foot length fixtures in 1-, 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Performance
T8, T12 and T5HO lamps
Safety
NSF rated and ABS approved
Safety
Optional emergency battery back-up

Certifications and compliances

NEC and CEC

  • Type 4 (FAS aluminum series); Type 4X (FPS non-metallic and FSS stainless steel series)
  • IP66
  • UL924 – Emergency Lighting Equipment (CSA-US)
  • UL1598A – Luminaires for Marine Vessels (CSA-US)
  • EN 60529 Ingress Protection
  • CSA C22.2 250 04
  • CSA C22.2 141
  • Canadian Processed Products Regulations C.R.C., c.291
  • NSF/ANSI 2-2010 Splash Zone (FAS and FPS only)
  • NSF/ANSI 2-2010 Food Contact (FSS only)

Design features

  • Complete portfolio of T8, T12 and T5HO fluorescent lamps
  • Surface, pole mounts
  • NSF rated
  • Operating ambient: -20°C to +55°C
  • ABS approved

Standard materials

  • Housing – Type 5052 aluminum (FAS only); fiberglass-reinforced polyester (FPS only); Type 304 stainless steel; Type 316 stainless steel (optional) (FSS only)
  • Lens – matte polycarbonate; clear polycarbonate (optional)
  • Latches – stainless steel

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features