Download document () of 20

TEST Surface and Suspended Ceiling Lights | Pello | Eaton

Aesthetics
Simple and visually striking
Bespoke
Bespoke colour options available on special request
Regulations
High efficacies of up to 123 Llm/cW which exceed the requirements of UK Building Regulations: Part L and Section 6 (Scotland)

Core features

Extended Performance

With two lumen options, dimming and emergency functions, the performance of the Pello can be customised to your needs.  In all options the luminaire control gear is housed internally, eliminating any obtrusive remote housings and ensuring that the look and feel of the space is not compromised.
Pello, Surface and Suspended
Specifications
Download Links
X
Download Close