Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Air Conditioning Disconnects

Eaton air conditioning disconnects (ACD) simplify installation and maintenance of air conditioning units. They provide multiple mounting options and enclosures with ample wiring space.

We offer the industry’s most complete line of ACDs. Devices are available in fused, non-fused, molded case switch or three-phase designs, and enclosures are constructed of durable galvanized steel or weather-resistant polycarbonate. Additionally, Eaton ACDs are rated NEMA 3R for their rainproof enclosures.

A removable front cover on the galvanized steel enclosures and a side-hinged door on the polycarbonate enclosures enable quick access to the disconnect.

Designs
Fused | Non-fused | Moulded case switch
Options
Ground fault | Weather & Tamper-resistant

Core features

  • Non-fused pullout and molded case switch devices provide a visible on-off disconnecting means
  • Easy-to-remove high strength protective shield makes wiring and mounting easier
  • Removeable front cover on steel models or side-hinged door on non-metallic units simplifies installation and maintenance
  • Padlockable door provision increases safety and reduces tampering
  • Enclosures feature multiple mounting options and ample wiring space for easy installation
  • Weather-resistant/tamper-resistant receptacles are available

A visible means of disconnect

Air conditioning disconnects (ACD) are located between a loadcentre and an air conditioner. ACDs provide a visible disconnecting means when performing maintenance and are commonly referred to as disconnects, pullouts or air conditioning switches.

Rotate your way to the easiest installation

Eaton’s air conditioning disconnect with GFI receptacle is your answer to meeting the NEC 210.63 ground fault requirements, and to installing faster and easier than ever before, thanks to a convenient quickstep design.