Download document () of 20
kVA
5-167
Primary voltage
2400-34,500 V
Secondary voltage
120-600 V

Core features

The safer, environmentally friendly choice

Utilizing Envirotemp FR3 high-fire-point dielectric fluid, these transformers enhance fire safety while providing environmental benefits. Because the fluid is readily biodegradable and non-toxic, Envirotemp provides sustainable performance at a competitive cost.

Optimum field performance

Eaton’s transformer cores and coils are designed and manufactured to provide the most reliable performance and the industry’s lowest failure rate. Advanced quality management, combined with exhaustive testing, assures unparalleled reliability and operation.
Specifications

Ratings

  • Envirotran 50 or 60 Hz (5-167 kVA)
    • Primary voltage: 2400-34,500 V
    • Secondary voltage: 120-600 V
    • Standard with Envirotemp FR3 dielectric fluid

Specifications

  • Meets or exceeds ANSI, NEMA and DOE2016 standards
    • IEEE, C57.12.00, C57.12.20, C57.12.31, C57.12.35, C57.12.90, C57. 91 and C57.154
    • NEMA standards, NEMA TR 1 (R2000)
    • Department of Energy Efficiency Standard, 10 CFR Part 431
  • Tank coating exceeds IEEE Std C57.12.31-2010 standard
  • Cover with a minimum dielectric strength of 8 kV
  • Envirotemp FR3 fluid
  • Heavy-duty lifting lugs and hanger brackets per ANSI requirements up to 4500 lbs
  • The transformer shall be designed in accordance with this specification and shall have an average winding rise (AWR) of one of the following:
    • 55 °C, 55/65 °C, 65 °C
    • The applicable AWR rating shall be specified on the inquiry
  • The transformer shall be designed in accordance with this specification and shall have one of the following kVA ratings:
    •  5, 10, 15, 25, 37.5, 50, 75, 100, 167
    • The applicable kVA rating shall be specified on the inquiry
  • Quality System ISO 9001 certified
Download Links
X
Download Close