Power Xpert UX 36 provides reliable power distribution up to 2500 A and 31.5 kA. The switchgear is rated LSC2B, the highest attainable level for loss of service continuity. Maintenance can be performed safely without powering down, which maximizes uptime. The Power Xpert UX 36 modular design is fully scalable with standard VCB ratings of 1250 A and 2500 A at 36 kV. The system's SF₆-free technology allows for minimal environmental impact and total cost of ownership.
Easy to use and safe to operate
Efficient and flexible design
Reach out to us and find the ideal solution for your project!
Applications for power distribution can vary widely. Power Xpert UX 36 features modular construction and is custom built to your project parameters. It can be tailored to meet your performance, reliability and safety requirements.
In areas of the world prone to earthquake activity, the seismic tested system allows for the highest chance of continuity of electrical power during a seismic event.
Power Xpert UX 36 is a proven, global solution for applications such as utility substations, industrial infrastructure as well as the mining and oil and gas industries.
Watch the video below and learn how our leading technologies fit together to make what matters work.
Rated voltage | kV | 36 |
Lightning impulse withstand voltage | kV | 170 |
Power frequency withstand voltage | kV | 70 |
Rated frequency | Hz | 50/60 |
Internal arc classification AFLR | kA / s | 31.5/1 |
Loss of service continuity category | LSC2B | |
Partition class | PM | |
Earthing circuit | kA / s | 31.5/3 |
Circuit breaker compartment | Interlock-controlled | |
Busbar compartment | Tool-based/non-accessible | |
Cable compartment | Tool-based or interlock-controlled | |
External degree of protection | IP4X (IP41 as an option) | |
Internal degree of protection | IP2X | |
Installation | Indoor | |
Temperature classification |
°C | -5 to +40 |
Relative humidity (max) | % | 95 |
Rated normal current | A | 1250, 2500 |
Rated short-time withstand current | kA / s | 31.5/3 |
Rated peak withstand current | kA | 82 |
Rated normal current | A | 1250, 2500 |
Rated short-circuit breaking current | kA | 31.5 |
Rated short-circuit making current | kA | 82 |
Rated short-time withstand current | kA / s | 31.5/3 |
Class | E2, M2, C2 | |
Breaking number of short-circuit current | 30 | |
Auxiliary voltage | V | AC110/220 - DC110/220 |
Rated operating sequence | O - 0.3s - CO - 15s - CO |
Class | M2 |
Number of operations | ≥10,000 |
Number of operations interrupter | ≥10,000 |