Download document () of 20
Medium-voltage transformers

Three-phase pad-mounted transformer

Eaton’s Cooper Power series three-phase pad-mounted transformers are compact power centers for utility, commercial or industrial applications, designed to withstand many types of environments. These transformers can be located outside or inside buildings to offer an energy efficient and safer solution. Fluid-filled transformers are available in a wide variety of configurations and can be paired with a large selection of accessories to meet the most basic and the most complex of specifications.

Base rating
45-12,000 kVA
Primary voltage
2400-46,000 V
Secondary voltage
208Y/120 V to 24,940 V

Core features

  • Compartmental available in live-front or dead-front design
  • Critical load designed with special attention to surge protection
  • Hardened data center designed with special attention to surge protection, providing superior performance under the most stressful electrical environments
  • Solar specifically designed for Solar Photovoltaic generator step-up (GSU) applications
  • Vacuum fault interrupter combines both voltage transformation and either transformer or loop overcurrent protection in one space-saving, money-saving package
  • Can be located near or inside buildings for greater flexibility and savings

The safe, reliable, environmentally friendly choice

Utilizing Envirotemp FR3 high-fire-point dielectric fluid, the liquid-filled transformers enhance fire safety while providing environmental benefits and increasing equipment longevity. FR3 fluid is readily biodegradable, non-toxic and provides sustainable performance at a low cost. Mineral oil and other alternative fluids are also available.

Designed to withstand all environmental hazards

Eaton's Cooper Power series three-phase pad-mounted transformers are constructed with unparalleled quality and coated with proven E-coat technology — meeting or exceeding all applicable ANSI, NEMA, IEEE and CSA standards, as well as NEC and CEA specifications. In addition, full UL listing and FM approval are available up to 35kV.

Customized transformers to meet every need

Offering a multitude of configurations and accessories to meet a wide range of application demands, Eaton's Cooper Power series three-phase pad-mount transformers are engineered-to-order and manufactured to exact customer specifications. Some models from stock are also available for emergency situations.
Specifications

Ratings

Base kVA
45 kVA to 12,000 kVA
Primary voltage
2400 V to 46,000 V
Secondary voltage
120 V to 24,940 V
Basic Impulse Level (BIL)
30kV to 250kV

Standards

ANSI/IEEE
C57.12.00 and C57.12.34
CSA
C227.4 
NEMA (sound level)
NEMA TR-1
Third-party approval/recognition
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings

Enclosure

Layout
Compartmental type
Tamper resistance
Three-point latching and padlock system with recessed penta-head bolts
Enclosure integrity
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction)
Material
Mild or stainless steel (304L)
Enclosure environment
Indoor and outdoor
Insulating medium 
Air

Key features

Distribution transformer
Three-phase pad-mounted
Install location
Indoor and outdoor
Power direction
Step-down and step-up
Download Links
X
Download Close