Download document () of 20
We make what matters work
kVA
10-167
VFI rating
200 A continuous
Interrupting rating
12,000 A rms

Core features

Decrease the duration and scope of outages

The VFI transformer is capable of isolating faults up to 50% faster than conventional fused equipment – and can cut the number of affected customers in half. By dramatically reducing downtime, the VFI helps utilities enhance customer satisfaction.

Get more protection in less space

Only Eaton combines a transformer and sectionaliser in the smallest possible footprint, providing unparalleled reliability for underground systems with faster installation at a lower overall cost.

One solution, multiple applications

The VFI transformer easily coordinates with upline and downline protective devices as system changes occur. Use to tap off a main underground feeder; in place of a three-way junction cable; to sectionalise points on a long or densely loaded feeder; in high potential cable failure areas; and as a tie point between two systems.
Specifications

Ratings

  • Shrubline VFI 50 or 60 Hz (10-167 kVA)
    • Primary voltage: 2400-19,920 V
    • Secondary voltage: 120-600 V
    • ANSI Type-2 frontplate

Specifications

  • Meet or exceeds ANSI, NEMA and DOE2016 standards
    • IEEE standards C57.12.00, C57.12.38, C57.12.28, C57.12.35, C57.12.90, C57. 91 and C57.154
    • NEMA standards, NEMA TR 1 (R2000)
    • Department of Energy Efficiency Standard, 10 CFR Part 431
  • Tank coating exceeds IEEE Std C57.12.28-2005 and C57.12.29-2005 standards (stainless steel units only)
  • Full compliance with IEEE Std C57.12.28-2005 standard enclosure integrity requirements
  • Envirotemp FR3 fluid or electrical grade mineral oil
  • Vacuum fault interrupter (VFI) for electronic breaker trip control
  • VFI rating: 200 A continuous; 12,000 A rms interrupting rating (single-phase) with tri-phase control
  • The transformer shall be designed in accordance with this specification and shall have an average winding rise (AWR) of one of the following:
    • 55 °C, 55/65 °C, 65 °C
    • The applicable AWR rating shall be specified on the inquiry
  • The transformer shall be designed in accordance with this specification and shall have one of the following kVA ratings:
    • 10, 15, 25, 37.5, 50, 75, 100, 167
  • The applicable kVA rating shall be specified on the inquiry
  • Quality System ISO 9001 certified

 

Download Links
X
Download Close