Download document () of 20

PMEM series (150W)

The PMEM series is the intermediate power model in a new range of highly cost effective, single output converters for chassis mounting. The range is fully compliant with the latest European standards for railway equipment, including EMC and fire and smoke.

Core features

  • Ultra-wide input voltage range
  • Very compact, lightweight and cost effective
  • Very high efficiency
  • Volt free relay contacts for output monitoring 
Specifications
Standards & Certifications
  • EN 50155 (2017)
  • EN 50121.3.2 (2016)
  • EN 45545-2 (2020)
Download Links
X
Download Close