Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

4Dimension channel

Eaton's 4Dimension strut system features revolutionary strut profile designs and innovative accessories that help installers compress project schedules and cut costs without sacrificing load.

With multi-sided functionality, the 4Dimension strut system delivers up to 50% savings on materials and installation time.  Eaton's 4Dimension strut system changes how installers build and install support systems for electrical, mechanical, plumbing, data centers, and HVAC in new and retrofit commercial and industrial applications.

  • Multi-sided functionality and modular design versatility
  • Superior strength, lighter weight for ease of transport, cut and assembly
  • Compatible with over 90% of current strut fittings and accessories
  • Innovative fitting solutions with virtually hundreds of possibilities

Lower total cost solution

  • Up to 50% reduction in installation time for trapeze applications
  • Up to 55% reduction in material cost in many applications
  • Helps save space and weight by fully utilizing all sides for ease and flexibility of installation
  • Functional replacement for multi-layer trapeze and back to back strut system, with considerable cost and material savings
How to buy from Eaton