Download document () of 20
Locking devices

Arrow Hart corrosion-resistant locking devices

Perfect for industrial or commercial applications, corrosion resistant locking devices are engineered to deliver long, dependable performance in moisture, humidity and corrosive environments.

The right device for moist and humid applications

Corrosion resistant devices are engineered to perform where chemical vapours, moisture and humidity create corrosive environments. Select from a wide range of truly unique locking and straight blade plugs, connectors and receptacles designed for use in corrosive environments.
Arrow Hart corrosion-resistant locking devices
are available in a wide range of NEMA and Non-NEMA configurations

Core features

  • nickel plated blades, contacts and terminals for superior corrosion resistance
  • Rugged nylon construction for harsh environments
  • NEMA configuration prominently displayed on exterior providing simplified identification
  • Captive tri-combo screws (Slotted, Phillips and Robertson) for easy installation
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalogue number information, along with other related downloads, can be accessed in the resources section of this page.

Download Links
X
Download Close