Download document () of 20
Locking devices

Severe duty locking devices

Severe duty locking devices offer superior design and performance making them Arrow Hart devices the ideal choice for industrial applications. Available in a wide range of NEMA and Non-NEMA configurations.

Arrow Hart severe duty locking plugs and connectors
provide excellent insulation and durability in complex industrial environments

Core features

  • Santoprene™ elastomeric exterior provides superior performance in complex environments 
  • Nickel plated blades, contacts and terminal screws provide corrosion resistance 
  • Combination of rugged nylon interior body and elastomeric  exterior makes severe duty devices ideal for use in harsh environments
  • Unique exterior jacket seals cord entrance to protect interior from contaminants
  • Dual range cable grip provides positive cord gripping while limiting strain on conductors

Severe duty devices

Where typical devices fail, Arrow Hart's industrial severe duty devices exceed expectations. Select from a complete line of locking or straight blade plugs and connectors for your industrial applications.
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalogue number information, along with other related downloads, can be accessed in the resources section of this page.

Download Links
X
Download Close