3G Core Power Solutions are very reliable, high capacity and secure 48V systems utilising the Core and Energy Saver series of power rectifiers. Flexible AC and DC distribution options are available. They are highly scalable up to 139kW in a single cabinet solution and 300kW in a multiple cabinet solution. Parallel systems can cater for even higher system power and all systems feature an industry leading controller with up to date cyber secure connectivity