Distributors and sales professionals of any level. Provides training on Eaton's range of products, including product overviews, selling aids and application knowledge.
10-min product overview of the DA1 variable frequency drive This programme allows customers to tailor the training to their particular needs. This training can include VFD basics, operation, maintenance or repair of their VFD products. Contact your Eaton representative to obtain more information. |
101 | DA1 | Self-guided |
One-hour product overview of the DA1 variable frequency drive This course provides detailed information for the DA1 VFD product, including product range offering, capabilities, features, target markets and applications, accessories, configurations and available resources and reference material. |
201 | DA1 | Self-guided |
10-min product overview of the DC1 variable frequency drive This course provides an introduction to the DC1 VFD product and includes an overview of the features, ratings, targeted applications, accessories and features that add value to our Eaton customers |
101 | DC1 | Self-guided |
One-hour product overview of the DC1 variable frequency drive This course provides detailed information for the DC1 VFD product, including product range offering, capabilities, features, target markets and applications, accessories, configurations and available resources and reference material. |
201 | DC1 | Self-guided |
10-min product overview of the DE1 variable frequency drive This course provides an introduction to the DE1 VFD product and includes an overview of its features, ratings, targeted applications, accessories, and features that add value to our Eaton customers. |
101 | DE1 | Self-guided |
Typical applications of the DE1 This lesson describes how the DE1 is used for typical applications to achieve energy savings or process control. |
101 | DE1 | Self-guided |
One-hour product overview of the DE1 variable frequency drive This course provides detailed information for the DE1 VFD product, including product range offering, capabilities, features, target markets and applications, accessories, configurations and available resources and reference material. |
201 | DE1 | Self-guided |
10-min product overview of the DG1 variable frequency drive This course provides an introduction to the DG1 VFD product and includes an overview of its features, ratings, targeted applications, accessories and features that add value to our Eaton customers. |
101 | DG1 | Self-guided |
One-hour product overview of the DG1 variable frequency drive This course provides detailed information for the DG1 VFD product, including product range of offering, capabilities, features, target markets and applications, accessories, configurations and available resources and reference material. |
201 | DG1 | Self-guided |
10-min product overview of the DH1 variable frequency drive This course provides an introduction to the DH1 VFD product and includes an overview of its features, ratings, targeted applications, accessories and features that add value to our Eaton customers. |
101 | DH1 | Self-guided |
One-hour product overview of the DH1 variable frequency drive This course provides detailed information for the DH1 VFD product, including product range offering, capabilities, features, target markets and applications, accessories, configurations, available resources and reference material. |
201 | DH1 | Self-guided |
10-min product overview of enclosed variable frequency drives This presentation describes available sales tools and resources for the Eaton enclosed VFD product line, including product and sales aids, manuals, competitive analysis, hands-on demonstrator units, sales aids and other reference material that can be used to help seal the deal. |
101 | Enclosed | Self-guided |
One-hour product overview of enclosed variable frequency drives This course describes basic variable frequency drives functions and theory of operation and explores how and why they are used for process control or energy savings. |
201 | Enclosed | Self-guided |
Introduction to three-phase motors and control of motors This course examines the AC polyphase induction motor theory of operation, operating principles, speed and torque characteristics, applicable formulas and effects VFDs have on induction motors. |
101 | General | eLearning |
Introduction to variable frequency drives and why they are used This course examines variable frequency drive construction, theory of operation, operating principles, constant and variable torque application, applicable formulas, operating controls and customer interfacing. |
101 | General | eLearning |
Variable torque application examples and common controls associated with these applications This presentation explains what electrical/electronic harmonics are, their effects on electrical/electronic systems, how they are detected and measured and what corrective actions and devices are available. |
101 | General | Self-guided |
Processes and procedures to follow to create customer orders as per their specification and enter a correct customer order using bid manager The presentation reviews general customer specifications and explains how to compare product capabilities and technical data to the customer specification to ensure the product being offered is appropriate and fully functional for the given application. |
101 | General | Self-guided |
Theory of operation of a three-phase induction motor This lesson describes the characteristics and environmental concerns of constant torque applications, how motors and VFDs interact and perform with regard to speed, torque and load current, selecting the correct VFDs for these applications and how VFDs are used in these applications to achieve energy savings or process control. |
201 | General | eLearning |
Theory of operation of a variable frequency drive This lesson describes the characteristics and environmental concerns of variable torque applications, how motors and VFDs interact and perform with regard to speed, torque and load current and how to select VFDs for these applications and how VFDs are used in typical applications to achieve energy savings or process control. |
201 | General | eLearning |
Processes and procedures to follow to create customer orders as per their specification and enter a correct customer order using bid manager This session illustrates best practices, manufacturer requirements and specifications to be followed to properly install and commission Eaton VFDs. |
201 | General | Instructor-led |
Advanced variable torque application examples and common controls associated with these applications This presentation describes and illustrates the processes and procedures to follow to create customer orders from their specifications and enter an order for the correct products and/or materials using bid manager. |
201 | General | Self-guided |
Interpretation of customer specifications and translating them into an accepted customer order This presentation describes and illustrates the processes and procedures to follow to create customer orders from their specifications and enter an order for the correct products and/or materials using bid manager. |
201 | General | Self-guided |
Advanced variable torque application examples and common controls associated with these applications This presentation describes and illustrates the processes and procedures to follow to create customer orders from their specifications and enter an order for the correct products and/or materials using bid manager. |
201 | General | Self-guided |
Study of electrical/electronic harmonics, their effects on electrical/electronic systems and mitigation methods The presentation describes the VFD product offering, covering product descriptions, power ranges, general applications, features and accessories. |
201 | General | Self-guided |
Detailed description of the VFD product line offering illustrating their specifications, capabilities, power ranges, I/O and optional features This instructor-led programme is a customer-specific instruction in the product theory of operation, installation, commissioning, operating, maintaining and troubleshooting the customer-specific product. |
301 | General | Instructor-led |
10-min product overview of the HMX variable frequency drive This presentation provides instruction on how to maintain and restore the HMAX VFD on board cooling systems, including cleaning passages and cooling fan replacement. |
101 | HMX | Self-guided |
One-hour product overview of the HMX variable frequency drive This quick reference provides an overview of the HMax VFD products which includes descriptions, ratings and significant features that provide distinct value to the customer. Typical questions for the customer to help discover what the customer’s desires or needs are and a competitor comparison chart are included. |
201 | HMX | Webinar |
10-min product overview of the SVX variable frequency drive | This class provides information for the commissioning of HMax VFDs, describing the proper steps needed to inspect and perform pre-power-on checks, the method of performing initial VFD energising and adjusting parameters to match the VFD to the customer’s equipment needs. | 101 | SPX | Self-guided |
One-hour product overview of the SVX variable frequency drive This quick reference provides an overview of the SVX/SPX VFD products which includes descriptions, ratings and significant features that provide distinct value to the customer. Typical questions for the customer to help discover what the customer’s desires or needs are and a competitor comparison chart are included. |
201 | SPX | Self-guided |
Overview of the features and application considerations of SPX advanced software, covering PM motors, master follower, drive sync and more This presentation is an overview of advanced SPX; it offers an overview of the features that differentiate this application from the standard SVX/SPX series, it covers the target applications of advanced SPX as well as considerations that need to be made before use. |
401 | SPX | Self-guided |
Changing fan covers and cleaning heatsinks on the SVX series This course demonstrates scheduled maintenance on a SVX series VFD, including checking connections, changing fans and cleaning heatsinks. This module also covers the basic repair of changing a control board. |
201 | SVX | Video |