Download document () of 20

Medium voltage secondary switchgear

Ulusoy HMH

Ulusoy HMH Series medium voltage switchgears are designed for use in secondary distribution systems up to 36 kV, in compact kiosk type transformer substations, in industrial facilities and indoor spaces. All functional units can be easily installed side by side. The metal enclosed switchgears are produced in the factory with all routine and type tests conducted and can be commissioned in a very short period – practically and safely. HMH Series modular switchgears can be easily and safely used in kiosk type transformer substations due to their compact and minimized dimension.

Xiria E

The Xiria extendable type, also known as Xiria E, extends the Xiria product family by adding the option of (future) expansions. Together with the extensive range of functions and panel types, the extendable and compact Xiria MV switchgear panels are suitable for secondary switchgear configurations up to 24 kV.