Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 400A, 1p, round/round
Product Name |
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
017082
|
EAN |
4015080170822
|
Product Length/Depth |
100 mm
|
Product Height |
115 mm
|
Product Width |
52 mm
|
Product Weight |
1.047 kg
|
Compliances |
RoHS conform
|
Used with |
Accessory panel building
General switchboard accessory |
Special features |
|
Type |
|
Features |
Contact safe
|
Accessory/spare part type |
Terminals, 160 – 1000 A
Terminations |
Connection type |
Clamp
Screwing |
Number of poles |
Single-pole
|
Rated operation current (Ie) |
400 A
|
Mounting method |
Screw
|
Suitable for |
Fine strand conductors
Useful for stranded conductors |
Nominal current |
400 A
|
Number of connections (Less Than 6 mm squared) |
0
|
Number of connections (Less Than AWG 6) |
0
|
Number of connections (Greater Than 25 mm squared) |
2
|
Number of connections (Greater Than 250 kcmil) |
0
|
Number of connections (10 mm squared) |
0
|
Number of connections (16 mm squared) |
0
|
Number of connections (25 mm squared) |
0
|
Number of connections (250 kcmil) |
0
|
Number of connections (AWG 2) |
0
|
Number of connections (AWG 4) |
0
|
Number of connections (AWG 4/0) |
0
|
Number of connections (AWG 6) |
0
|
Number of connections (total) |
2
|
Rated insulation voltage (Ui) |
1000 VAC
|
Number of outputs |
2
|
Terminal capacity (aluminum cable) |
95 mm² - 185 mm² (1x)
50 mm² - 95 mm² (2x) |
Terminal capacity (copper/aluminum cable) |
50 mm² - 240 mm² (1x)
25 mm² - 120 mm² (2x) |
Conductor cross section, input - max |
120 mm²
|
Conductor cross section, output - min |
25 mm²
|
Conductor cross section, input - min |
25 mm²
|
Conductor cross section, input AWG - min |
4 mm²
|
Conductor cross section, input AWG - max |
4 mm²
|
Conductor cross section, output - max |
120 mm²
|
Conductor cross section, output AWG - max |
4 mm²
|
Conductor cross section, output AWG - min |
4 mm²
|
Number of inputs |
2
|