Select your location

Eaton Proportional Valves
02-160627
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

General specifications

Product Name
Eaton Proportional Valves
Catalog Number
02-160627
Product Length/Depth
4.85 IN
Product Height
1.53 IN
Product Width
1.53 IN
Product Weight
.98 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Diode
No
Port Size
None
Maximum Working Pressure
240 b
Operation
Electrically Operated
Pressure Rating
210 b
Number of Housing Ports
2
Seal Type
Buna-N
Cavity
C-16-2
Number of Valve Ports
2
Factory Set Pressure
181 b
Voltage
24 V
Port Type
Cartridge Only
Style
Spool
Operating Temperature
-40C to 120C
Coil Termination
DIN43650
Leakage
Standard
Special Features
None
Flow Rate
132 LQ
Housing
No
Fluid Compatibility
MIL-H-5606, SAE 10, SAE 20 etc
Recommended Filtration Level
18/16/13 microns
Function
Pressure Relief Valve
Valve Material
Cartridge only
Voltage Type
DC