Download document () of 20

034224

Eaton xEnergy Safety Ci LV systems LV switchgear. Cover hinge

General specifications

Product Name
Eaton xEnergy Safety Ci hinge
Catalog Number
034224
EAN
4015080342243
Product Length/Depth
33 mm
Product Height
17 mm
Product Width
60 mm
Product Weight
0.046 kg
Compliances
CE marking
IEC/EN62208
UL 508A CSA-C22.2 No.94
RoHS conform
Certifications
UL listed
UL (Category Control Number NITW)
Specially designed for North America
UL (File No. E499317)

Product specifications

Used with
Each set consists of 2 hinges.
CI44: 1 set
CI43: 1 set
CI23: 1 set
CI48: 1 set
CI45: 1 set
Industrial Control Panels
xEnergy Safety Ci
Accessory for basic enclosures
Basic enclosure
Special features
  • For CI... panel enclosure on the sides if a flange is not installed
  • For CI...E, CI...X individual enclosures
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Set of cover hinges
Color
Gray
Degree of protection
Panel enclosures that are provided with hinge DSCH-CI are suitable for Types 1, 12, 13, 4X (UL/CSA)
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Mounting kit
Functions
Basic enclosure

Export product specification