Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI43-enclosure, L5
Product Name |
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
|
Catalog Number |
065357
|
EAN |
4015080653578
|
Product Length/Depth |
3 mm
|
Product Height |
375 mm
|
Product Width |
250 mm
|
Product Weight |
1.456 kg
|
Compliances |
RoHS conform
|
Used with |
Mounting system
Accessory for mounting systems Basic enclosure CI insulated enclosure |
Special features |
|
Type |
|
Features |
Perforated
|
Accessory/spare part type |
Pre-drilled mounting plates
|
Unit type |
Modular system
|
Surface protection |
Zinc coating
|
Material |
Galvanized steel, 3 mm thick
Steel |
Housing material |
Galvanized steel, 3 mm thick
|
Holes drilled for devices |
K2X240/5
K95/4, K95/5 K240/4, K240/5 K3X185/4 K50/1 K240/1 K150/4, K150/5 K3X240/4 K150/1 K95/1/N K2X240/4 |