Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, knockout, 6x M20, 4x M25, 4x M25/16, HxWxD=116x250x23mm
Product Name |
Eaton xEnergy Safety Ci flange plate
|
Catalog Number |
090798
|
EAN |
4015080907985
|
Product Length/Depth |
116 mm
|
Product Height |
23 mm
|
Product Width |
205 mm
|
Product Weight |
0.184 kg
|
Compliances |
RoHS conform
|
Used with |
250 mm (enclosure dimensions)
xEnergy Safety Ci Basic enclosure Accessory for basic enclosures |
Special features |
|
Type |
|
Features |
Pre-stamping
|
Accessory/spare part type |
Flanges
|
Unit type |
Modular system
|
Number of connector holes |
0
|
Suitable for nominal thread (PG) - max |
25
|
Suitable for nominal thread (PG) - min |
16
|
Cable entry type |
4 x M25/16
4 x M25 6 x M20 |
Degree of protection |
Other
|
Surface protection |
Untreated
|
Shape |
Straight
|
Material |
Plastic
|
Model |
Cable screw gland
|
Thread type |
Metric
|
Thickness |
4 mm
|
Suitable for cable diameter - max |
0 mm
|
Suitable for cable diameter - min |
0 mm
|