Eaton Distribution parts. Extension terminal
Product Name |
Eaton Distribution parts
|
Catalog Number |
104902
|
EAN |
4015081047123
|
Product Length/Depth |
40 mm
|
Product Height |
30 mm
|
Product Width |
17.7 mm
|
Product Weight |
0.03 kg
|
Compliances |
RoHS conform
|
Used with |
Busbar
Z-SV |
Type |
|
Accessory/spare part type |
Extension terminals
|
Width clamp |
0 mm
|
Application |
Switchgear for industrial and advanced commercial applications
|
Busbar thickness - max |
0 mm
|
Busbar thickness - min |
0 mm
|
Busbar width - max |
0 mm
|
Busbar width - min |
0 mm
|
Conductor cross section - max |
16 mm²
|
Rated operational current (Ie) - max |
100 A
|
Functions |
Busbar
|
Suitable for |
Other
|
Rated operational current |
100 A
|